BFK6500A230

Contactor for power factor correction with AC control circuit, including limiting resistors, maximum IEC operational power 400V = 45kvar, coil 230VAC 50/60Hz
  • Type of product: Contactors for power factor correction with AC control circuit
  • Number of poles: 3
  • Type of coil: AC coil 50/60Hz
  • Rated coil voltage [V]: 230
  • IEC operational power 400V [kvar]: 45
  • Fixing: Screw / DIN rail 35mm
Order code BFK6500A230
Weight [g] 1090
Qty. per package 5
Multiple qty. of packs per order 5
Package dimensions [mm] 313X188X155
Volume [cm³] 1824
Bar code [EAN13] 8013975224601
HS Code 85365080