BFK9500A230

Contactor for power factor correction with AC control circuit, including limiting resistors, maximum IEC operational power 400V = 60kvar, coil 230VAC 50/60Hz
  • Type of product: Contactors for power factor correction with AC control circuit
  • Number of poles: 3
  • Type of coil: AC coil 50/60Hz
  • Rated coil voltage [V]: 230
  • IEC operational power 400V [kvar]: 60
  • Fixing: Screw / DIN rail 35mm
Order code BFK9500A230
Weight [g] 2300
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 238X114X188
Volume [cm³] 5101
Bar code [EAN13] 8013975243541
HS Code 85365080