DMECD
- Type of product: Data concentrator
- Type of installation: DIN rail mounting
- Accuracy active energy measurement: Class 1 (IEC/EN 62053-21)
- Built-in communication port: RS485
- Expandable: Yes
Order code | DMECD |
---|---|
Weight [g] | 327 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 150X110X090 |
Volume [cm³] | 1485 |
Bar code [EAN13] | 8013975182178 |
HS Code | 90283019 |