Flush-mount LCD multimeter, expandable. High accuracy measuring of active energy with Class 0.5s. Backlight icon LCD, 72x46mm/2.8X1.8”, harmonic analisys, auxiliary supply 100-440VAC/120-250VDC, front optical port and Ethernet port
- Type of product: Multifunction digital metering instruments
- Type of installation: Flush mounting
- Type of current connection: CT /5A /1A
- Active energy: Class 0.5s (IEC/EN 62053-22)
- Reactive energy: Class 2 (IEC/EN 62053-23)
- Current harmonic analysis: 15th order
- Built-in communication port: Ethernet
- Expandable: Yes