DMG7000
- Type of product: Power analyzers and EASY BRANCH power monitoring system
- Type of installation: Flush mounting
- Type of current connection: CT /5A /1A
- Active energy: Class 0.5s (IEC/EN 62053-22)
- Reactive energy: Class 1 (IEC/EN 62053-24)
- Current harmonic analysis: 63rd order
- Built-in communication port: No
- Expandable: Yes
Order code | DMG7000 |
---|---|
Weight [g] | 412 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 150X110X090 |
Volume [cm³] | 1485 |
Bar code [EAN13] | 8013975271391 |
HS Code | 90303100 |