DMGKIT100150
- Type of product: Multifunction digital metering instruments
- Type of installation: DIN rail mounting
- Primary current Ipn (/5): 150
- Type of current connection: CT /5A /1A
- Current harmonic analysis: 15th order
- Built-in communication port: No
- Expandable: No
Order code | DMGKIT100150 |
---|---|
Weight [g] | 820 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 206X092X170 |
Volume [cm³] | 3221.84 |
Bar code [EAN13] | 8013975215203 |
HS Code | 90303100 |