FB01B1P
- Type of product: Fuse holders - 10x38mm
- Number of poles: 1P
- Operating voltage type: AC
- IEC maximum rated voltage (Un): 690
- IEC maximum rated current (In): 32
- Light indicator: No
- Compliance: IEC
Order code | FB01B1P |
---|---|
Weight [g] | 67 |
Qty. per package | 12 |
Multiple qty. of packs per order | 12 |
Package dimensions [mm] | 227X085X065 |
Volume [cm³] | 103.6 |
Bar code [EAN13] | 8013975186992 |
HS Code | 85361050 |