FE05D025
- Type of product: Fuses for PV applications - 14x85mm
- Operating voltage type: DC
- IEC maximum rated voltage (Un): 1500
- IEC maximum rated current (In): 25
- Compliance: IEC
Order code | FE05D025 |
---|---|
Weight [g] | 31 |
Qty. per package | 5 |
Multiple qty. of packs per order | 5 |
Package dimensions [mm] | 145X085X015 |
Volume [cm³] | 36.975 |
Bar code [EAN13] | 8013975299807 |
HS Code | 85389099 |