HS1C2HV030D024

Solid state relay complete with heatsink, single-phase, 30A, 3...32VDC, screw terminals
  • Type of product: Solid state relays with heatsink, single-phase
  • Control voltage: 3...32VDC
  • Supplies voltage Rated supply voltage: 12…275
  • Rated operating current AC-51 (resistive load) at 40°C: 30
  • Number of poles: 1
  • Operating temperature max: +80
  • Specific let through energy I2t: 1.35
  • Terminals type: Screw
Order code HS1C2HV030D024
Weight [g] 200
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 113X020X138
Volume [cm³] 311.88
Bar code [EAN13] 8013975321317
HS Code 85364900