KBA1L02

Limit switch, K series, top push rod plunger, 1 bottom cable entry. Dimensions to EN 50047, plastic body, contacts 2NC slow action. Metal plunger
  • Type of product: Metal and plastic limit switches
  • Product characteristics: Top push rod plunger
  • Housing material: Polymer thermoplastic
  • Rod characteristics: Aluminium-zinc alloy
  • Type of contacts: 2NC Slow action
  • Cable entry: M20 on the bottom
Order code KBA1L02
Weight [g] 68
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 100X044X032
Volume [cm³] 140.8
Bar code [EAN13] 8013975113509
HS Code 85365080