KBE1L11

Limit switch, K series, roller lever plunger, 1 bottom cable entry. Dimensions to EN 50047, plastic body, contacts 1NO+1NC slow action. Plastic roller
  • Type of product: Metal and plastic limit switches
  • Product characteristics: Roller lever plunger
  • Housing material: Polymer thermoplastic
  • Roller material: Plastic
  • Type of contacts: 1NO+1NC Slow action
  • Cable entry: M20 on the bottom
Order code KBE1L11
Weight [g] 97
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 133X044X032
Volume [cm³] 187.264
Bar code [EAN13] 8013975114155
HS Code 85365080