KBE1S02

Limit switch, K series, roller lever plunger, 1 bottom cable entry. Dimensions to EN 50047, plastic body, contacts 2NC snap action. Plastic roller
  • Type of product: Metal and plastic limit switches
  • Product characteristics: Roller lever plunger
  • Housing material: Polymer thermoplastic
  • Roller material: Plastic
  • Type of contacts: 2NC Snap action
  • Cable entry: M20 on the bottom
Order code KBE1S02
Weight [g] 98
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 133X044X032
Volume [cm³] 187.264
Bar code [EAN13] 8013975114193
HS Code 85365080