KBL2L02

Limit switch, K series, adjustable roller lever, 1 bottom cable entry. Dimensions to EN 50047, plastic body, contacts 2NC slow action. Metal rod
  • Type of product: Metal and plastic limit switches
  • Product characteristics: Adjustable rod lever
  • Housing material: Polymer thermoplastic
  • Rod characteristics: Steel
  • Type of contacts: 2NC Slow action
  • Cable entry: M20 on the bottom
Order code KBL2L02
Weight [g] 118
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 216X041X044
Volume [cm³] 389.664
Bar code [EAN13] 8013975114940
HS Code 85365080