KBM2L11

Limit switch, K series, wobble stick, omnidirectional, 1 bottom cable entry. Dimensions to EN 50047, plastic body, contacts 1NO+1NC slow action. Semirigid rod
  • Type of product: Metal and plastic limit switches
  • Product characteristics: Wobble stick, omnidirectional
  • Housing material: Polymer thermoplastic
  • Rod characteristics: Semirigid
  • Type of contacts: 1NO+1NC Slow action
  • Cable entry: M20 on the bottom
Order code KBM2L11
Weight [g] 90
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 216X041X044
Volume [cm³] 389.664
Bar code [EAN13] 8013975115145
HS Code 85365080