KBP1L03

Limit switch, K series, hinge operating, 1 bottom cable entry. Dimensions to EN 50047, plastic body, contacts 3NC slow action. Short cylinder shaft
  • Type of product: Metal and plastic limit switches
  • Product characteristics: Hinge operating
  • Housing material: Polymer thermoplastic
  • Rod characteristics: Short cylinder hinge
  • Cable entry: M20 on the bottom
  • Type of contacts: 3NC Slow action
Order code KBP1L03
Weight [g] 129
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 065X046X090
Volume [cm³] 269.1
Bar code [EAN13] 8013975115411
HS Code 85365080