KBP2L12

Limit switch, K series, hinge operating, 1 bottom cable entry. Dimensions to EN 50047, plastic body, contacts 1NO+2NC slow action. Long solid shaft
  • Type of product: Metal and plastic limit switches
  • Product characteristics: Hinge operating
  • Housing material: Polymer thermoplastic
  • Rod characteristics: Long solid
  • Cable entry: M20 on the bottom
  • Type of contacts: 1NO+2NC Slow action
Order code KBP2L12
Weight [g] 171
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 185X041X085
Volume [cm³] 644.725
Bar code [EAN13] 8013975125472
HS Code 85365080