KCB1L20

Limit switch, K series, top roller push plunger, 2 side cable entry. Dimensions compatible to EN 50047, plastic body, contacts 2NO slow action. Plastic roller
  • Type of product: Metal and plastic limit switches
  • Product characteristics: Top roller push plunger
  • Housing material: Polymer thermoplastic
  • Roller material: Plastic
  • Type of contacts: 2NO Slow action
  • Cable entry: M20 on the bottom
Order code KCB1L20
Weight [g] 88
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 065X046X090
Volume [cm³] 269.1
Bar code [EAN13] 8013975126721
HS Code 85365080