KCB2A11

Limit switch, K series, top roller push plunger, 2 side cable entry. Dimensions compatible to EN 50047, plastic body, contacts 1NO+1NC slow action make before break. Metal roller
  • Type of product: Metal and plastic limit switches
  • Product characteristics: Top roller push plunger
  • Housing material: Polymer thermoplastic
  • Roller material: Metal
  • Type of contacts: 1NO+1NC Slow action make before break
  • Cable entry: M20 on the bottom
Order code KCB2A11
Weight [g] 87
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 065X046X090
Volume [cm³] 269.1
Bar code [EAN13] 8013975126752
HS Code 85365080