KCF2L20

Limit switch, K series, adjustable roller lever, 2 side cable entry. Dimensions compatible to EN 50047, plastic body, contacts 2NO slow action. Metal roller
  • Type of product: Metal and plastic limit switches
  • Product characteristics: Adjustable roller lever
  • Housing material: Polymer thermoplastic
  • Roller material: Metal
  • Type of contacts: 2NO Slow action
  • Cable entry: M20 on the sides
Order code KCF2L20
Weight [g] 132
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 120X045X060
Volume [cm³] 324
Bar code [EAN13] 8013975127322
HS Code 85365080