KNQ1L11

Limit switch, K series, slotted lever, 2 side cable entry. Dimensions compatible to EN 50047, metal body, contacts 1NO+1NC slow action
  • Type of product: Metal and plastic limit switches
  • Product characteristics: Slotted lever
  • Housing material: Aluminium-zinc alloy
  • Cable entry: M20 on the sides
  • Type of contacts: 1NO+1NC Slow action
Order code KNQ1L11
Weight [g] 266
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 150X060X036
Volume [cm³] 324
Bar code [EAN13] 8013975129036
HS Code 85365080