LPCB6844R3433E

Mushroom head pushbutton actuator Ø22mm Platinum series chromed plastic, latch, turn key to release, Ø40mm. For emergency stopping. ISO 13850. Red. Different key code
  • Type of product: Pushbuttons
  • Type of actuator: Mushroom head
  • Series: Platinum chromed plastic Ø22mm
  • Colour: Red
  • Illuminated element: No
  • Symbol: No
  • Latching mechanism: Turn key to release
  • Type of stopping for mushroom head: ISO13850 Emergency
  • Head diameter [mm]: 40
Order code LPCB6844R3433E
Weight [g] 83
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 050X050X062
Volume [cm³] 155
Bar code [EAN13] 8013975197929
HS Code 85365080