SG2DG600M2

Surge protection device type 2 for photovoltaic applications with plug-in cartridge, Ucpv 600VDC, +, -, PE. Without remote contact
  • Type of product: SPD
  • Type of system: Photovoltaic
  • In [kA]: 20
  • Rated voltage [VDC]: 600
  • Type of mounting: Din rail
Order code SG2DG600M2
Weight [g] 293.33
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 350X107X110
Volume [cm³] 314.574
Bar code [EAN13] 8013975245927
HS Code 85365080