SM1R0650

Motor protection circuit breaker TYPE E, IEC breaking capacity Icu 100kA at 400V, 4...6.5A
  • Type of product: Motor protection circuit breaker
  • Thermal trip adjustment range [A]: 4…6.5
  • Rated current In [A]: 6.5
  • Short-circuit current breaking capacity (Icu) at AC 400V [kA]: 100
  • Type of protection: Magnetic and thermal
  • Type of control: Rotary knob
  • Certified UL Type E: Yes
Order code SM1R0650
Weight [g] 340
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 090X047X086
Volume [cm³] 363.78
Bar code [EAN13] 8013975216347
HS Code 85362010