VLB30110A480
- Type of product: Variable speed drives
- Type of input: Three-phase
- Rated supply voltage: 400…480VAC 50/60Hz
- Rated output current [A]: 23.5
- Rated output power [kW]: 11
- Communication port: RS485, Modbus-RTU
- Housing: Book housing
Order code | VLB30110A480 |
---|---|
Weight [g] | 3780 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 310X160X130 |
Volume [cm³] | 6448 |
Bar code [EAN13] | 8013975221754 |
HS Code | 85044095 |