VT115A240
- Type of product: Variable speed drives
- Input type: Single-phase
- Rated power supply voltage: 200...240VAC 50/60Hz
- Rated output current: 7.5
- Rated output power: 1.5
- Communication port: RS485, Modbus-RTU and BACnet
- Housing: Ultra-compact housing
Order code | VT115A240 |
---|---|
Weight [g] | 1700 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 184X175X165 |
Volume [cm³] | 5313 |
Bar code [EAN13] | 8013975266212 |
HS Code | 8504408590 |