LOVATO Electric global
Global (English) Global (French)
Global (Spanish) Global (Russian)
LOVATO Electric in the world
Canada (English) Canada (French) China Croatia Czech Republic France Germany Italy Poland
Romania Spain Switzerland (French) Switzerland (German) Switzerland (Italian) Turkey UAE UK USA
Surge protection device type 2 with plug-in cartridge, rated discharge current In (8/20μs) 20kA per pole, 1P+N
Surge protection device type 2 for photovoltaic applications with plug-in cartridge, Ucpv 600VDC, +, -, PE. Without remote contact
Surge protection device type 2 for photovoltaic applications with plug-in cartridge, Ucpv 1100VDC, +, -, PE. Without remote contact
Surge protection device type 2 with plug-in cartridge, rated discharge current In (8/20μs) 20kA per pole, 3P+N
Surge protection device type 2 for photovoltaic applications with plug-in cartridge, EN short-circuit current rating Iscpv 9kA, +, -, PE. Without remote contact
Surge protection device type 2 with plug-in cartridge, rated discharge current In (8/20μs) 20kA per pole, 2P
Surge protection device type 2 with plug-in cartridge, rated discharge current In (8/20μs) 20kA per pole, 4P
Surge protection device type 2 with plug-in cartridge, rated discharge current In (8/20μs) 5kA per pole, 1P+N
Surge protection device type 1,2 for photovoltaic applications with plug-in cartridge, Un 1100VDC, short-circuit current Iscpv 11kA, +, -, PE. With remote contact
Surge protection device type 1,2 for photovoltaic applications with plug-in cartridge, Un 1500VDC, short-circuit current Iscpv 11kA, +, -, PE. With remote contact
Surge protection device type 2 with plug-in cartridge, rated discharge current In (8/20μs) 20kA per pole, 1P
Surge protection device type 2 with plug-in cartridge, rated discharge current In (8/20μs) 20kA per pole, 3P
Surge protection device type 1 and 2 with plug-in cartridge, IEC impulse current Iimp (10/350μs) 12.5kA per pole, 1P+N. With remote contact
Surge protection device type 3, compact version, combination wave Uoc/Icw (1.2/50 μs, 8/20μs) 6kV/3kA, 1P+N, with sound signaling
Surge protection device type 1 and 2 monoblock, IEC impulse current Iimp (10/350μs) 12.5kA per pole, 4P. With remote contact
Surge protection device type 2 with plug-in cartridge, rated discharge current In (8/20μs) 20kA per pole, 1P+N. With remote contact
Surge protection device type 3, with plug-in cartridge, combination wave Uoc/Icw (1.2/50 μs, 8/20μs) 10kV/5kA, 1P+N, with remote contact
Surge protection device type 2 with plug-in cartridge, rated discharge current In (8/20μs) 20kA per pole, 3P+N. With remote contact
Surge protection device type C2-D1 for line RS485 5VDC, rated discharge current In (8/20μs) 10kA, with remote contact
Surge protection device type 2 with plug-in cartridge, rated discharge current In (8/20μs) 20kA per pole, 3P. With remote contact
Surge protection device type 1 and 2 with plug-in cartridge, IEC impulse current Iimp (10/350μs) 12.5kA per pole, 3P+N. With remote contact
Surge protection device type 1 and 2 monoblock, IEC impulse current Iimp (10/350μs) 25kA per pole, 4P. With remote contact
Surge protection device type 1 and 2 with plug-in cartridge, IEC impulse current Iimp (10/350μs) 12.5kA per pole, 3P. With remote contact
Surge protection device type 2 for photovoltaic applications with plug-in cartridge, Ucpv 600VDC, +, -, PE. With remote contact