LOVATO Electric global
Global (English) Global (French)
Global (Spanish) Global (Russian)
LOVATO Electric in the world
Canada (English) Canada (French) China Croatia Czech Republic France Germany Italy Poland
Romania Spain Switzerland (French) Switzerland (German) Switzerland (Italian) Turkey UAE UK USA
Interface protection unit compliant with italian standard CEI 0-21, for single-phase and three-phase system, with or without neutral, in low voltage, dual threshold minimum and maximum voltage and frequency protection, 230VAC - 400VAC
Interface protection system unit compliant with italian standard CEI 0-16, for MV system, dual threshold minimum and maximum voltage and frequency protection, measurements via VTS in MV or direct in LV
Backup power supply for interface protection units PMVF… AC supplied. Input 230VAC, output 230VAC with stored energy 200Ws and power 250VA
Interface protection unit compliant with ENA (Energy Network Association) G59/G99 for three-phase system, with or without neutral, low and high voltage, min and max voltage and frequency dual threshold protection, R.O.C.O.F and vector shift, 230VAC - 400VAC
Interface protection unit compliant with SHAMS DUBAI DRRG (DEWA) - SEC (Saudi Electricity Company) for three-phase system, with or without neutral, low and medium voltage, min and max voltage and frequency dual threshold protection, R.O.C.O.F and vector shift, 230VAC - 400VAC
Interface protection system compliant with VDE-AR-N 4105 and VDE V 0126-1-1 for three-phase system, with or without neutral, dual threshold minimum and maximum voltage and frequency protection, R.O.C.O.F. and vector shift
Adapter for pre-existing cut-out consisting of 2 RAL7035 finish plates for 154x102.5mm/6.06x4.04” cut-out and fixing screws