Soft starter, ADXNF... type, NFC version, with integrated bypass relay. Auxiliary supply 24VAC/DC. Rated operational voltage 208...600VAC, 30A
- Type of product: Ultra compact, two phase control
- Version: NFC
- Number of controlled phases: 2
- Supplies voltage Rated supply voltage: 208…600VAC
- Supplies voltage auxiliary supply voltage (Us): 100…240VAC
- Rated starter current Ie: 30
- Rated motor power IEC ratings (T≤40°C) 230VAC: 7.5
- Rated motor power IEC ratings (T≤40°C) 400VAC: 15
- Rated motor power IEC ratings (T≤40°C) 500VAC: 18.5
- Functions: NFC, password