ADXNP018

Soft starter, ADXNP... type, advanced version, with integrated bypass relay. Auxiliary supply 100...240VAC. Rated operational voltage 208...600VAC, 18A
  • Type of product: Ultra compact, two phase control
  • Version: Advanced
  • Number of controlled phases: 2
  • Rated operational voltage: 208…600VAC
  • Rated supply voltage: 100…240VAC
  • Rated starter current Ie [A]: 18
  • Rated motor power 230VAC [kW]: 4
  • Rated motor power 400VAC [kW]: 7.5
  • Rated motor power 500VAC [KW]: 11
  • Functions: NFC, motor current thermal protection, starting with current limit, optical port, optional RS485
Order code ADXNP018
Weight [g] 560
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 185X176X084
Volume [cm³] 2800
Bar code [EAN13] 8013975299289
HS Code 85044090