8LT73S2B9A

Steady light multicolored light module. Ø70mm. Built-in LED circuit. Green, orange, red with continuous or pulsed sound, 24VDC
  • Type of product: Signal tower
  • Ø size [mm-inch]: 70 / 2.75
  • Type: Modular
  • Components: Light modules
  • Series: 8LT7
  • Colour: Green, orange, red
  • Supply voltage: 24VDC
  • Type of light: Multicolour
  • Sound intensity [dB]: 90
  • Housing material: Polycarbonate
Order code 8LT73S2B9A
Weight [g] 160
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 070X070X120
Volume [cm³] 588
Bar code [EAN13] 8013975218600
HS Code 85365080