SASD5VR

Surge protection device type C2-D1 for line RS485 5VDC, rated discharge current In (8/20μs) 10kA, with remote contact
  • Type of product: SPD
  • Type of system: Data line
  • Data line signal: RS485
  • Type of mounting: Din rail
Order code SASD5VR
Weight [g] 80
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 105X090X015
Volume [cm³] 141.75
Bar code [EAN13] 8013975231067
HS Code 85365080