BF15000A12060

Three-pole contactor, IEC operating current Ie (AC3) = 150A, AC coil 60Hz, 120VAC
  • Type of product: Contactors
  • Number of poles: 3
  • Type of coil: AC coil 60Hz
  • Rated coil voltage [V]: 120
  • IEC operating current Ith (AC1) [A]: 165
  • IEC operating current and power Ie (AC3) 400V [A/Kw]: 150A / 75Kw
  • UL/CSA horsepower ratings 480V [HP]: 100
  • Type of mounting: Screw / DIN rail 35mm
Order code BF15000A12060
Weight [g] 2215.5
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 173X082X145
Volume [cm³] 2056
Bar code [EAN13] 8013975239001
HS Code 85365080