VLA102A240
- Type of product: Variable speed drives
- Type of input: Single-phase
- Rated supply voltage: 200...240VAC 50/60Hz
- Rated output current [A]: 1.7
- Rated output power [kW]: 0.25
- Communication port: None
- Housing: Book housing
Order code | VLA102A240 |
---|---|
Weight [g] | 860 |
Qty. per package | 1 |
Multiple qty. of packs per order | 1 |
Package dimensions [mm] | 160X190X070 |
Volume [cm³] | 2128 |
Bar code [EAN13] | 8013975232620 |
HS Code | 85044095 |