LOVATO Electric global
Global (Iinglés) Global (francés)
Global (español) Global (ruso)
LOVATO Electric internacional
Canadá (Iinglés) Canadá (francés) China Croacia República Checa Francia Alemania Italia Polonia
Rumanía España Suiza (francés) Suiza (alemán) Suiza (italiano) Turquía EAU RU EE. UU.
Earth leakage relay with 1 operatin threshold, modular, 35mm DIN (IEC/EN60715) rail mounting. External CT, 110VAC/DC-240VAC-415VAC
Earth leakage relay with 1 operatin threshold, compact panel mount. CT incorporated, 110VAC/DC-240VAC-415VAC
Earth leakage relay with 1 operatin threshold, compact panel mount. CT incorporated, 24-48VAC/DC
Toroidal current transformers, 80mm (3,15”in)
Toroidal current transformers, 110mm (4,33”in)
Toroidal current transformers, 60mm (2,36”in)
Earth leakage relay with 1 operatin threshold, flush-mount. External CT, 110VAC/DC-240VAC-415VAC
Earth leakage relay with 1 operatin threshold, modular, 35mm DIN (IEC/EN60715) rail mounting. External CT, 24-48VAC/DC
Toroidal current transformers, 35mm (1,38”in)
Toroidal current transformers, type B, diameter 35mm (1.38”in)
Toroidal current transformers, type B, diameter 60mm (2,36”in)
Toroidal current transformers, type B, diameter 80mm (3,15”in)
Toroidal current transformers, type B, diameter 110mm (4,33”in)
Toroidal current transformers, type B, diameter 210mm (8,27”in)
Earth leakage relay with 1 operatin threshold, modular, 35mm DIN (IEC/EN60715) rail mounting. Ø28mm incorporated CT. Configurable fail safe fail safe, 110VAC/DC-240VAC-415VAC
Earth leakage relay with 2 operatin thresholds, flush-mount. External CT. Fault current measurement. Digital display. Fail safe. Flag indicator, 110VAC-240VAC-415VAC
Earth leakage relay with 2 operatin thresholds, flush-mount. External CT. Fail safe, 110VAC-240VAC-415VAC
Toroidal current transformers, 210mm (8,27”in)