Глобальный сайт LOVATO Electric
Глобальный (английский) Глобальный (французский)
Глобальный (испанский) Глобальный (русский)
LOVATO Electric в мире
Канада (английский) Канада (французский) Китай Хорватия Чехия Франция Германия Италия Польша
Румыния Испания Швейцария (французский) Швейцария (немецкий) Швейцария (итальянский) Турция ОАЭ Великобритания США
Earth leakage relay with 1 operatin threshould, modular, 35mm DIN (IEC/EN60715) rail mounting. External CT, 110VAC/DC-240VAC-415VAC
Earth leakage relay with 1 operatin threshould, compact panel mount. CT incorporated, 110VAC/DC-240VAC-415VAC
Earth leakage relay with 1 operatin threshould, compact panel mount. CT incorporated, 24-48VAC/DC
Toroidal current transformers, 80mm (3,15”in)
Toroidal current transformers, 110mm (4,33”in)
Toroidal current transformers, 60mm (2,36”in)
Earth leakage relay with 1 operatin threshould, flush-mount. External CT, 110VAC/DC-240VAC-415VAC
Earth leakage relay with 1 operatin threshould, modular, 35mm DIN (IEC/EN60715) rail mounting. External CT, 24-48VAC/DC
Toroidal current transformers, 35mm (1,38”in)
Earth leakage relay with 1 operatin threshould, modular, 35mm DIN (IEC/EN60715) rail mounting. Ø28mm incorporated CT. Configurable fail safe fail safe, 110VAC/DC-240VAC-415VAC
Earth leakage relay with 2 operatin threshoulds, flush-mount. External CT. Fault current measurement. Digital display. Fail safe. Flag indicator, 110VAC/DC-240VAC-415VAC
Earth leakage relay with 2 operatin threshoulds, flush-mount. External CT. Fail safe, 110VAC/DC-240VAC-415VAC
Toroidal current transformers, 210mm (8,27”in)
Earth leakage relay with 1 operatin threshould, modular, 35mm DIN (IEC/EN60715) rail mounting. External CT. Fixed tripping set point and time, 110VAC/DC-240VAC-415VAC
Earth leakage relay with 2 operatin threshoulds, flush-mount. External CT. Fail safe. Flag indicator, 110VAC/DC-240VAC-415VAC
Внешний умножитель x10 для R1D, RM, R2D, R3D и R4D