Глобальный сайт LOVATO Electric
Глобальный (английский) Глобальный (французский)
Глобальный (испанский) Глобальный (русский)
LOVATO Electric в мире
Канада (английский) Канада (французский) Китай Хорватия Чехия Франция Германия Италия Польша
Румыния Испания Швейцария (французский) Швейцария (немецкий) Швейцария (итальянский) Турция ОАЭ Великобритания США
Micro PLCs, base module, auxiliary supply voltage 24VDC, 12/8 relay
Micro PLCs, base module, auxiliary supply voltage 100-240VAC, 6/4 relay
Micro PLCs, base module, auxiliary supply voltage 24VDC, 12/8 relay. Built-in RS485
Micro PLCs, base module, auxiliary supply voltage 24VDC, 8/4 relay
Micro PLCs, base module, auxiliary supply voltage 100-240VAC, 12/8 relay
HMI display 7” TFT LCD 64K colors touch-screen, supply 12-24VDC, ports Ethernet, RS232/RS485/RS422, USB. Protocols Modbus-RTU, Modbus-TCP, SIMATIC S7 Ethernet, OPC UA and MQTT
Micro PLCs, base module, auxiliary supply voltage 24VAC, 8/4 relay
Micro PLCs, base module, auxiliary supply voltage 24VAC, 12/8 relay
HMI display 4.3” TFT LCD 64K colors touch-screen, supply 12-24VDC, ports Ethernet, RS232/RS485/RS422, USB. Protocols Modbus-RTU, Modbus-TCP, SIMATIC S7 Ethernet, OPC UA and MQTT
Micro PLCs, base module, auxiliary supply voltage 12VDC, 12/8 relay
HMI display 10.1” TFT LCD 64K colors touch-screen, supply 12-24VDC, ports Ethernet, RS232/RS485/RS422, USB. Protocols Modbus-RTU, Modbus-TCP, SIMATIC S7 Ethernet, OPC UA and MQTT
HMI operator panel, 24VDC, RS232, RS485 (Modbus-RTU master)
Micro PLCs, base module, auxiliary supply voltage 24VDC, 8/4 transistor
LRD starter kit complete with LRD10RA240 base module, LRXSW software and LRXC00 cable
LRD starter kit complete with LRD12RD024 base module, LRXSW software and LRXC00 cable
Kit LRD20RD024P1 + cable + HMI 7"
Kit LRD20RD024P1 + cable + HMI 4.3"
LRD starter kit complete with LRD12RA024 base module, LRXSW software and LRXC00 cable
Training kit with LRD20RD024 mounted on inputs/outputs simulation board
Training kit with LRD12RD024 mounted in inputs/outputs simulation board
Micro PLCs, expansion module, auxiliary supply voltage 24VDC, 4/4 relay
PC (USB)-LRD connecting cable, 1.5m/5ft long
RS485 connection cable for LRH, 3m length
Micro PLCs, expansion module, auxiliary supply voltage 24VDC, 4 analog inputs 0...10V/0...20mA