Глобальный сайт LOVATO Electric
Глобальный (английский) Глобальный (французский)
Глобальный (испанский) Глобальный (русский)
LOVATO Electric в мире
Канада (английский) Канада (французский) Китай Хорватия Чехия Франция Германия Италия Польша
Румыния Испания Швейцария (французский) Швейцария (немецкий) Швейцария (итальянский) Турция ОАЭ Великобритания США
Modular contactor, one or two-pole, 20A AC1, 220...230VAC (2NO)
Modular socket for ITALY and GERMANY (SCHUKO); 16A
Modular contactor, one or two-pole, 20A AC1, 24VAC/DC (2NO)
Modular contactor, three-pole or four-pole, 25A AC1, 220...230VAC (4NO)
Modular contactor, one or two-pole, 32A AC1, 220...230VAC (2NO)
Modular contactor, three-pole or four-pole, 40A AC1, 220...230VAC (4NO)
Modular contactor, three-pole or four-pole, 25A AC1, 24VAC/DC (4NO)
Modular contactor with manual control, one or two-pole, 20A AC1, 220...230VAC (2NO)
Modular contactor, one or two-pole, 20A AC1, 220...230VAC (1NO+1NC)
Modular contactor, three-pole or four-pole, 40A AC1, 24VAC/DC (4NO)
Modular contactor, one or two-pole, 32A AC1, 24VAC/DC (2NO)
Modular contactor, three-pole or four-pole, 63A AC1, 220...230VAC (4NO)
Modular contactor, one or two-pole, 20A AC1, 24VAC/DC (1NO+1NC)
Modular contactor, three-pole or four-pole, 32A AC1, 24VAC/DC (4NO)
Modular contactor with manual control, one or two-pole, 32A AC1, 220...230VAC (2NO)
Modular safety transformer, 25VA, 230VAC, 12...24VAC
Modular contactor with manual control, one or two-pole, 20A AC1, 24VAC/DC (2NO)
Modular safety transformer, 15VA, 230VAC, 12...24VAC
Modular contactor, three-pole or four-pole, 25A AC1, 24VAC/DC (3NO+1NC))
Modular contactor, three-pole or four-pole, 32A AC1, 220...230VAC (4NO)
Modular safety transformer, 40VA, 230VAC, 12...24VAC
Modular contactor, three-pole or four-pole, 40A AC1, 24VAC/DC (3NO+1NC)
Modular contactor, one or two-pole, 32A AC1, 24VAC/DC (1NO+1NC)
Modular contactor with manual control, three-pole or four-pole, 32A AC1, 220...230VAC (4NO)