LOVATO Electric globalno
Globalno (Engleski) Globalno (francuski)
Globalno (španjolski) Globalno (ruski)
LOVATO Electric u svijetu
Kanada (Engleski) Kanada (francuski) Kina Hrvatska Republika Češka Francuska Njemačka Italija Poljska
Rumunjska Španjolska Švicarska (francuski) Švicarska (njemački) Švicarska (talijanski) Turska UAE UK SAD
Surge protection device type 2 with plug-in cartridge, rated discharge current In (8/20μs) 20kA per pole, 1P+N
Surge protection device type 2 for photovoltaic applications with plug-in cartridge, short-circuit current Iscpv 11kA, +, -, PE. Without remote contact
Surge protection device type 2 for photovoltaic applications with plug-in cartridge, EN short-circuit current rating Iscpv 11kA, +, -, PE. Without remote contact
Surge protection device type 2 with plug-in cartridge, rated discharge current In (8/20μs) 20kA per pole, 3P+N
Surge protection device type 2 for photovoltaic applications with plug-in cartridge, EN short-circuit current rating Iscpv 9kA, +, -, PE. Without remote contact
Surge protection device type 2 with plug-in cartridge, rated discharge current In (8/20μs) 20kA per pole, 2P
Surge protection device type 2 with plug-in cartridge, rated discharge current In (8/20μs) 20kA per pole, 4P
Surge protection device type 2 with plug-in cartridge, rated discharge current In (8/20μs) 5kA per pole, 1P+N
Surge protection device type 1,2 for photovoltaic applications with plug-in cartridge, short-circuit current Iscpv 11kA, +, -, PE. With remote contact
Surge protection device type 2 with plug-in cartridge, rated discharge current In (8/20μs) 20kA per pole, 1P
Surge protection device type 2 with plug-in cartridge, rated discharge current In (8/20μs) 20kA per pole, 3P
Surge protection device type 1 and 2 with plug-in cartridge, IEC impulse current Iimp (10/350μs) 12.5kA per pole, 1P+N. With remote contact
Surge protection device type 3, compact version, combination wave Uoc/Icw (1.2/50 μs, 8/20μs) 6kV/3kA, 1P+N, with sound signaling
Surge protection device type 1 and 2 monoblock, IEC impulse current Iimp (10/350μs) 12.5kA per pole, 4P. With remote contact
Surge protection device type 2 with plug-in cartridge, rated discharge current In (8/20μs) 20kA per pole, 1P+N. With remote contact
Surge protection device type 3, with plug-in cartridge, combination wave Uoc/Icw (1.2/50 μs, 8/20μs) 10kV/5kA, 1P+N, with remote contact
Surge protection device type 2 with plug-in cartridge, rated discharge current In (8/20μs) 20kA per pole, 3P+N. With remote contact
Surge protection device type C2-D1 for line RS485 5VDC, rated discharge current In (8/20μs) 10kA, with remote contact
Surge protection device type 2 with plug-in cartridge, rated discharge current In (8/20μs) 20kA per pole, 3P. With remote contact
Surge protection device type 1 and 2 with plug-in cartridge, IEC impulse current Iimp (10/350μs) 12.5kA per pole, 3P+N. With remote contact
Surge protection device type 1 and 2 monoblock, IEC impulse current Iimp (10/350μs) 25kA per pole, 4P. With remote contact
Surge protection device type 1 and 2 with plug-in cartridge, IEC impulse current Iimp (10/350μs) 12.5kA per pole, 3P. With remote contact
Surge protection device type 2 for photovoltaic applications with plug-in cartridge, EN short-circuit current rating Iscpv 11kA, +, -, PE. With remote contact