LOVATO Electric global
Global (Engleză) Global (Franceză)
Global (Spaniolă) Global (Rusă)
LOVATO Electric în lume
Canada (Engleză) Canada (Franceză) China Croația Republica Cehă Franța Germania Italia Polonia
România Spania Elveția (Franceză) Elveția (Germană) Elveția (Italiană) Turcia EAU MAREA BRITANIE SUA
Micro PLCs, base module, auxiliary supply voltage 24VDC, 12/8 relay
Micro PLC, base module with display, auxiliary supply voltage 100…240VAC, 6/4 relay, built-in Ethernet port
Micro PLC, base module with display, auxiliary supply voltage 12/24VDC, 8/4 relay, built-in Ethernet port
Micro PLC, base module without display, auxiliary supply voltage 12/24VDC, 8/4 relay, built-in Ethernet port
Micro PLC, base module with display, auxiliary supply voltage 12/24VDC, 12/8 relay, built-in Ethernet and RS485 port
Micro PLCs, base module, auxiliary supply voltage 100-240VAC, 6/4 relay
Micro PLCs, base module, auxiliary supply voltage 24VDC, 12/8 relay. Built-in RS485
Micro PLCs, base module, auxiliary supply voltage 24VDC, 8/4 relay
Micro PLCs, base module, auxiliary supply voltage 100-240VAC, 12/8 relay
HMI display 7” TFT LCD 64K colors touch-screen, supply 12-24VDC, ports Ethernet, RS232/RS485/RS422, USB. Protocols Modbus-RTU, Modbus-TCP, SIMATIC S7 Ethernet, OPC UA and MQTT
Micro PLCs, base module, auxiliary supply voltage 24VAC, 8/4 relay
Micro PLCs, base module, auxiliary supply voltage 24VAC, 12/8 relay
HMI display 4.3” TFT LCD 64K colors touch-screen, supply 12-24VDC, ports Ethernet, RS232/RS485/RS422, USB. Protocols Modbus-RTU, Modbus-TCP, SIMATIC S7 Ethernet, OPC UA and MQTT
Micro PLCs, base module, auxiliary supply voltage 12VDC, 12/8 relay
HMI display 10.1” TFT LCD 64K colors touch-screen, supply 12-24VDC, ports Ethernet, RS232/RS485/RS422, USB. Protocols Modbus-RTU, Modbus-TCP, SIMATIC S7 Ethernet, OPC UA and MQTT
HMI operator panel, 24VDC, RS232, RS485 (Modbus®-RTU Master)
Micro PLCs, base module, auxiliary supply voltage 24VDC, 8/4 transistor
LRD starter kit complete cu LRD10R A240 base module, LRXSW software and LRXC03 cable
LRD starter kit complete cu LRD12R D024 base module, LRXSW software and LRXC03 cable
Kit LRD20RD024P1 + cable + HMI 7"
Kit LRD20RD024P1 + cable + HMI 4.3"
LRD starter kit complete cu LRD12R A024 base module, LRXSW software and LRXC03 cable
Training kit with LRD20RD024 mounted on inputs/outputs simulation board
Training kit with LRD12RD024 mounted in inputs/outputs simulation board