LOVATO Electric global
Global (Engleză) Global (Franceză)
Global (Spaniolă) Global (Rusă)
LOVATO Electric în lume
Canada (Engleză) Canada (Franceză) China Croația Republica Cehă Franța Germania Italia Polonia
România Spania Elveția (Franceză) Elveția (Germană) Elveția (Italiană) Turcia EAU MAREA BRITANIE SUA
Voltage monitoring realy for three-phase system, without neutral, phase loss and incorrect phase sequence, 208...480VAC 50/60Hz
RELEU INSULARIZARE, INTERFATA DE PROTECȚIE PENTRU SISTEME FOTOVOLTAICE, CONFORM CU STANDARDUL ITALIAN CEI 0-21, PENTRU SISTEM MONOFAZIC ȘI TRIFAZIC, CU SAU FĂRĂ NEUTRU, PENTRU JOASA TENSIUNE, PRAG DUAL MINIM ȘI MAXIM PENTRU TENSIUNE ȘI FRECVENȚA, 230 V AC – 400 V AC
Voltage monitoring realy for three-phase system, without neutral, minimum and maximum AC voltage. Phase loss and incorrect phase sequence, 380...575VAC 50/60Hz
Voltage monitoring realy for three-phase system, without neutral, phase loss and incorrect phase sequence, 208...575VAC 50/60Hz
Multifunction voltage and frequency monitoring relay for three-phase systems with or without neutral with NFC technology and App. 380...575VAC 50/60Hz
Voltage monitoring realy for three-phase system, with or without neutral, minimum and maximum AC voltage. Phase loss, neutral loss and incorrect phase sequence, 380...575VAC 50/60Hz
Interface protection system unit compliant with italian standard CEI 0-16, for MV system, dual threshold minimum and maximum voltage and frequency protection, measurements via VTS in MV or direct in LV
Voltage monitoring relay for single-phase system, minimum and maximum AC voltage, 208...240VAC 50/60Hz
Current monitoring relay for single-phase system, AC/DC maximum current control, 5A or 16A
SURSA DE ALIMENTARE DE REZERVA PENTRU INTERFETE DE PROTECȚIE A PMVF… ALIMENTARE AC. INTRARE 230VAC, IEȘIRE 230VAC CU ENERGIE STOCATĂ 200 Ws ȘI PUTERE 250 VA
Releu de monitorizare a curentului pentru sisteme monofazate și trifazate, control curent minim și maxim AC/DC, 0,02 - 0,05 - 0,25 - 1 - 5 - 16A
Voltage monitoring realy for three-phase system, without neutral, minimum AC voltage. Phase loss and incorrect phase sequence, 380...575VAC 50/60Hz
Current monitoring relay for single-phase system, AC/DC minimum or maximum current control, 5A or 16A
Voltage monitoring realy for three-phase system, without neutral, minimum and maximum AC voltage and asymmetry. Phase loss and incorrect phase sequence, 380...575VAC 50/60Hz
Voltage monitoring realy for three-phase system, without neutral, phase loss and incorrect phase sequence, 380...600VAC 50/60Hz
Voltage monitoring realy for three-phase system, without neutral, minimum and maximum AC voltage. Phase loss and incorrect phase sequence, 208...240VAC 50/60Hz
Pump protection relay for single and three-phase systems, maximum AC current and minimum COSΦ. Phase loss and incorrect phase sequence, 5A or 16A
Voltage monitoring realy for three-phase system, without neutral, asymmetry. Phase loss and incorrect phase sequence, 380...575VAC 50/60Hz
Interface protection unit compliant with ENA (Energy Network Association) G59/G99 for three-phase system, with or without neutral, low and high voltage, min and max voltage and frequency dual threshould protection, R.O.C.O.F and vector shift, 230VAC - 400VAC
Voltage monitoring realy for three-phase system, without neutral, phase loss and incorrect phase sequence, 100...240VAC 50/60Hz
Voltage monitoring realy for three-phase system, with or without neutral, minimum and maximum AC voltage and asymmetry. Phase loss, neutral loss and incorrect phase sequence, 380...575VAC 50/60Hz
Interface protection unit compliant with SHAMS DUBAI DRRG (DEWA) - SEC (Saudi Electricity Company) for three-phase system, with or without neutral, low and medium voltage, min and max voltage and frequency dual threshould protection, R.O.C.O.F and vector shift, 230VAC - 400VAC
Voltage monitoring realy for three-phase system, without neutral, minimum AC voltage. Phase loss and incorrect phase sequence, 600VAC 50/60Hz