Глобальный сайт LOVATO Electric
Глобальный (английский) Глобальный (французский)
Глобальный (испанский) Глобальный (русский)
LOVATO Electric в мире
Канада (английский) Канада (французский) Китай Хорватия Чехия Франция Германия Италия Польша
Румыния Испания Швейцария (французский) Швейцария (немецкий) Швейцария (итальянский) Турция ОАЭ Великобритания США
Miniature solid state relay, single-phase, 25A, 4…30VDC, Faston terminals
Hockey puck, single-phase, 25A, 3...32VDC, screw terminals
Hockey puck, single-phase, 25A, 18...280VAC/DC, screw terminals
Hockey puck, single-phase, 40A, 3,5,..32VDC, screw terminals
Hockey puck, single-phase, 40A, 20...265VAC/DC, screw terminals
Hockey puck, single-phase, 60A, 3,5...32VDC, screw terminals
Hockey puck, single-phase, 60A, 20...265VAC/DC, screw terminals
Hockey puck, single-phase, 130A, 3,5...32VDC, screw terminals
Hockey puck, single-phase, 130A, 20...265VAC/DC, screw terminals
Hockey puck, single-phase, 50A, 3,5...32VDC, screw terminals
Hockey puck, single-phase, 40A, 3,5...32VDC, screw terminals
Hockey puck, single-phase, 40A, 18...280VAC/DC, screw terminals
Hockey puck, single-phase, 60A, 18...280VAC/DC, screw terminals
Hockey puck, single-phase, 90A, 3,5...32VDC, screw terminals
Hockey puck, single-phase, 90A, 18...280VAC/DC, screw terminals
Solid state relay complete with heatsink, single-phase, 20A, 3...32VDC, screw terminals
Solid state relay complete with heatsink, single-phase, 25A, 3...32VDC, screw terminals
Solid state relay complete with heatsink, single-phase, 30A, 3...32VDC, screw terminals
Solid state relay complete with heatsink, single-phase, 20A, 90...280VAC, screw terminals
Solid state relay complete with heatsink, single-phase, 20A, 4...32VDC, screw terminals
Solid state relay complete with heatsink, single-phase, 25A, 90...280VAC, screw terminals
Solid state relay complete with heatsink, single-phase, 25A, 4...32VDC, screw terminals
Solid state relay complete with heatsink, single-phase, 30A, 90...280VAC, screw terminals