Глобальный сайт LOVATO Electric
Глобальный (английский) Глобальный (французский)
Глобальный (испанский) Глобальный (русский)
LOVATO Electric в мире
Канада (английский) Канада (французский) Китай Хорватия Чехия Франция Германия Италия Польша
Румыния Испания Швейцария (французский) Швейцария (немецкий) Швейцария (итальянский) Турция ОАЭ Великобритания США
Earth leakage relay with 1 operatin threshold, modular, 35mm DIN (IEC/EN60715) rail mounting. External CT, 110VAC/DC-240VAC-415VAC
Earth leakage relay with 1 operatin threshold, compact panel mount. CT incorporated, 110VAC/DC-240VAC-415VAC
Earth leakage relay with 1 operatin threshold, compact panel mount. CT incorporated, 24-48VAC/DC
Toroidal current transformers, 80mm (3,15”in)
Toroidal current transformers, 110mm (4,33”in)
Toroidal current transformers, 60mm (2,36”in)
Earth leakage relay with 1 operatin threshold, flush-mount. External CT, 110VAC/DC-240VAC-415VAC
Earth leakage relay with 1 operatin threshold, modular, 35mm DIN (IEC/EN60715) rail mounting. External CT, 24-48VAC/DC
Toroidal current transformers, 35mm (1,38”in)
Toroidal current transformers, type B, diameter 35mm (1.38”in)
Toroidal current transformers, type B, diameter 60mm (2,36”in)
Toroidal current transformers, type B, diameter 80mm (3,15”in)
Toroidal current transformers, type B, diameter 110mm (4,33”in)
Toroidal current transformers, type B, diameter 210mm (8,27”in)
Earth leakage relay with 1 operatin threshold, modular, 35mm DIN (IEC/EN60715) rail mounting. Ø28mm incorporated CT. Configurable fail safe fail safe, 110VAC/DC-240VAC-415VAC
Earth leakage relay with 2 operatin thresholds, flush-mount. External CT. Fault current measurement. Digital display. Fail safe. Flag indicator, 110VAC-240VAC-415VAC
Earth leakage relay with 2 operatin thresholds, flush-mount. External CT. Fail safe, 110VAC-240VAC-415VAC
Toroidal current transformers, 210mm (8,27”in)