Глобальный сайт LOVATO Electric
Глобальный (английский) Глобальный (французский)
Глобальный (испанский) Глобальный (русский)
LOVATO Electric в мире
Канада (английский) Канада (французский) Китай Хорватия Чехия Франция Германия Италия Польша
Румыния Испания Швейцария (французский) Швейцария (немецкий) Швейцария (итальянский) Турция ОАЭ Великобритания США
Voltage monitoring realy for three-phase system, without neutral, phase loss and incorrect phase sequence, 208...480VAC 50/60Hz
Защитное интерфейсное реле. Стандарт CEI 0-21. 1 и 3 фазные системы.
Voltage monitoring realy for three-phase system, without neutral, minimum and maximum AC voltage. Phase loss and incorrect phase sequence, 380...575VAC 50/60Hz
Voltage monitoring realy for three-phase system, without neutral, phase loss and incorrect phase sequence, 208...575VAC 50/60Hz
Multifunction voltage and frequency monitoring relay for three-phase systems with or without neutral with NFC technology and App. 380...575VAC 50/60Hz
Voltage monitoring realy for three-phase system, with or without neutral, minimum and maximum AC voltage. Phase loss, neutral loss and incorrect phase sequence, 380…440VAC 50/60Hz
Interface protection system unit compliant with italian standard CEI 0-16, for MV system, dual threshold minimum and maximum voltage and frequency protection, measurements via VTS in MV or direct in LV
Voltage monitoring relay for single-phase system, minimum and maximum AC voltage, 208...240VAC 50/60Hz
Current monitoring relay for single-phase system, AC/DC maximum current control, 5A or 16A
Insulation monitoring relay for IT networks up to 230VAC, 1 adjustable intervention threshold
БЛОК БЕСПЕРЕБОЙНОГО ПИТАНИЯ 230VAC для PMVF 250ВА
Токовое реле для однофазных и трехфазных систем, AC/DC мин. и макс. ток, 0.02 - 0.05 - 0.25 - 1 - 5 - 16A
Voltage monitoring realy for three-phase system, without neutral, minimum AC voltage. Phase loss and incorrect phase sequence, 380...575VAC 50/60Hz
Current monitoring relay for single-phase system, AC/DC minimum or maximum current control, 5A or 16A
Voltage monitoring realy for three-phase system, without neutral, minimum and maximum AC voltage and asymmetry. Phase loss and incorrect phase sequence, 380...575VAC 50/60Hz
Voltage monitoring realy for three-phase system, without neutral, phase loss and incorrect phase sequence, 380...600VAC 50/60Hz
Voltage monitoring realy for three-phase system, without neutral, minimum and maximum AC voltage. Phase loss and incorrect phase sequence, 208...240VAC 50/60Hz
Pump protection relay for single and three-phase systems, maximum AC current and minimum COSΦ. Phase loss and incorrect phase sequence, 5A or 16A
Voltage monitoring realy for three-phase system, without neutral, asymmetry. Phase loss and incorrect phase sequence, 380...575VAC 50/60Hz
Interface protection unit compliant with ENA (Energy Network Association) G59/G99 for three-phase system, with or without neutral, low and high voltage, min and max voltage and frequency dual threshold protection, R.O.C.O.F and vector shift, 230VAC - 400VAC
Voltage monitoring realy for three-phase system, without neutral, phase loss and incorrect phase sequence, 100...240VAC 50/60Hz
Voltage monitoring realy for three-phase system, with or without neutral, minimum and maximum AC voltage and asymmetry. Phase loss, neutral loss and incorrect phase sequence, 380...575VAC 50/60Hz
Interface protection unit compliant with SHAMS DUBAI DRRG (DEWA) - SEC (Saudi Electricity Company) for three-phase system, with or without neutral, low and medium voltage, min and max voltage and frequency dual threshold protection, R.O.C.O.F and vector shift, 230VAC - 400VAC