Глобальный сайт LOVATO Electric
Глобальный (английский) Глобальный (французский)
Глобальный (испанский) Глобальный (русский)
LOVATO Electric в мире
Канада (английский) Канада (французский) Китай Хорватия Чехия Франция Германия Италия Польша
Румыния Испания Швейцария (французский) Швейцария (немецкий) Швейцария (итальянский) Турция ОАЭ Великобритания США
Automatic mains failure (AMF) gen-set controller, 12/24VDC, USB/optical and Wi-Fi point programming port on front, W/Pick-up speed input, IP54
Stand alone gen-set controller, 12/24VDC, USB/optical and Wi-Fi point programming port on front, built-in 3 position key switch
Automatic mains failure (AMF) gen-set controller, 12/24VDC, with RS485 port and USB/optical and Wi-Fi point programming port on front, Canbus port, IP65, expandable with EXP... modules
Engine protection controller, 12/24VDC for external start-stop key switch
Automatic mains failure (AMF) gen-set controller, 12/24VDC, USB/optical and Wi-Fi point programming port on front, Canbus port, IP54
Stand alone gen-set controller, 12/24VDC, USB/optical and Wi-Fi point programming port on front
Automatic mains failure (AMF) gen-set controller, 12/24VDC, USB/optical and Wi-Fi point programming port on front, W/Pick-up speed input, IP54, expandable with EXP... modules
Stand alone gen-set controller, 12/24VDC, USB/optical and Wi-Fi point programming port on front, W/Pick-up speed input, IP54
Automatic mains failure (AMF) gen-set controller, 12/24VDC, with RS232 port and USB/optical and Wi-Fi point programming port on front, Canbus port, IP65
Paealleling control among genereteing sets. 12/24VDC, graphic LCD, RS485 port and USB/optical and Wi-Fi point programming port on front. Expandable with EXP... modules
Automatic mains failure (AMF) gen-set controller, 12/24VDC, with USB/optical and Wi-Fi point programming port on front, Canbus port, IP65, expandable with EXP... modules
Stand alone gen-set controller, 12/24VDC, RS485 serial port and USB/optical and Wi-Fi point programming port on front, Canbus port, IP65. Expandable with EXP... modules
Stand alone gen-set controller, 12/24VDC, RS232 serial port and USB/optical and Wi-Fi point programming port on front, Canbus port, IP65
Control of mains, automatic transfer switching (ATS), and paralleling on multiple generators controlled by RGK900SA. 12/24VDC, graphic LCD, with RS485 port and USB/Optical and Wi-Fi point programming port. Expandable with EXP... modules
Mains-generator paralleling control. 12/24VDC, graphic LCD, with RS485 port, USB/optical and Wi-Fi point programming port on front. Expandable with EXP... modules
Remote unit for alarms/status, 12/24VDC, 12 relay outputs, pulse input, Canbus communication port
Stand alone gen-set controller, 12/24VDC, USB/optical and Wi-Fi point programming port on front, Canbus port, IP54
Remote display panel for RGK800, 12/24VDC, IP65 protection degree
Remote display panel for RGK900SA, 12/24VDC, IP65 protection degree
Remote display panel for RGK800SA, 12/24VDC, IP65 protection degree
Remote display panel for RGK900, 12/24VDC, IP65 protection degree
Remote annunciator, graphic LCD, touch-screen 128x112 pixels, IP54 protection