LOVATO Electric global
Global (İngilizce) Global (Fransızca)
Global (İspanyolca) Global (Rusça)
Dünyada LOVATO Electric
Kanada (İngilizce) Kanada (Fransızca) Çin Hırvatistan Çek Cumhuriyeti Fransa Almanya İtalya Polonya
Romanya İspanya İsviçre (Fransızca) İsviçre (Almanca) İsviçre (İtalyanca) Türkiye BAE Birleşik Krallık Amerika Birleşik Devletleri
Empty non-metallic enclosure, with START-STOP/RESET buttons, for BF09A, BF12A, BF18A contactors
Empty non-metallic enclosure, with START-STOP/RESET buttons, for BG06, BG09, BG12 contactors
Empty non-metallic enclosure, with START-STOP/RESET buttons, for BF09A, BF12A, BF18A, BF25A, BF26A, BF32A contactors
Empty non-metallic enclosure, without external pushbuttons, for BF40...BF80 contactors
Empty non-metallic enclosure, without external pushbuttons, for BF40...BF80 contactors UL
Reversing contactor assembly, AC coil, external interlock with power and auxiliary wiring, 9A AC3 in AC, 4kW. Coil voltage 48VAC 50/60Hz
Reversing contactor assembly, AC coil, built-in interlock only with rear PCB solder pins, 9A AC3 in AC, 4kW. Coil voltage 24VAC 50/60Hz
Empty non-metallic enclosure, without external pushbuttons, for BF25A, BF26A, BF32A contactors
Empty non-metallic enclosure, without external pushbuttons, for BG06, BG09, BG12 contactors
Empty non-metallic enclosure, without external pushbuttons, for BF26A...BF38A contactors
Empty non-metallic enclosure, with RESET button, for BF09A, BF12A, BF18A contactors
Empty non-metallic enclosure, with RESET button, for BF09A, BF12A, BF18A, BF25A, BF26A, BF32A contactors
Empty non-metallic enclosure, without external pushbuttons, for BF09A, BF12A, BF18A contactors
Reversing contactor assembly, DC coil, external interlock with power and auxiliary wiring, 12A AC3 in DC, 5.7kW. Coil voltage 24VDC
Direct-on-line-starter, 13…18A (7.5kW at 400V), IP65, contactor coil voltage 400VAC 50/60Hz, non-metallic enclosure, with thermal overload relay, with START and STOP/RESET buttons
Empty non-metallic enclosure, with RESET button, for BG06, BG09, BG12 contactors
Direct-on-line-starter, enclosed with thermal overload relay, with RESET pushbutton, with BG09/BG12 contactor, 1A max (0.18...0.25kW at 400V), IP65. Contactor coil voltage 400VAC 50/60Hz
Direct-on-line-starter, enclosed with thermal overload relay, with RESET pushbutton, with BG09/BG12 contactor, 2.3A max (0.55...0.75kW at 400V), IP65. Contactor coil voltage 400VAC 50/60Hz
Empty non-metallic enclosure, without external pushbuttons, for BG, BF09A...BF25A contactors
Reversing contactor assembly, AC coil, external interlock with power and auxiliary wiring, 9A AC3 in AC, 4.2kW. Coil voltage 230VAC 50/60Hz
Komple yıldız-üçgen yolverici, kutusuz, 12 saniyeye kadar başlatma zamanı ve 1 saat içinde maksimum 30 kez başlatabilme, maks IEC çalışma akımı 43A. Bobin gerilimi 230VAC 50/60Hz
Direct-on-line-starter, 3...5A (1.5...2.2kW at 400V), IP65, contactor coil voltage 400VAC 50/60Hz, non-metallic enclosure, with thermal overload relay, with START and STOP/RESET buttons
Direct-on-line-starter, 4.5...7.5A (2.2...3kW at 400V), IP65, contactor coil voltage 400VAC 50/60Hz, non-metallic enclosure, with thermal overload relay, with START and STOP/RESET buttons