LOVATO Electric global
Global (İngilizce) Global (Fransızca)
Global (İspanyolca) Global (Rusça)
Dünyada LOVATO Electric
Kanada (İngilizce) Kanada (Fransızca) Çin Hırvatistan Çek Cumhuriyeti Fransa Almanya İtalya Polonya
Romanya İspanya İsviçre (Fransızca) İsviçre (Almanca) İsviçre (İtalyanca) Türkiye BAE Birleşik Krallık Amerika Birleşik Devletleri
Earth leakage relay with 1 operatin threshold, modular, 35mm DIN (IEC/EN60715) rail mounting. External CT, 110VAC/DC-240VAC-415VAC
Earth leakage relay with 1 operatin threshold, compact panel mount. CT incorporated, 110VAC/DC-240VAC-415VAC
Earth leakage relay with 1 operatin threshold, compact panel mount. CT incorporated, 24-48VAC/DC
Toroidal current transformers, 80mm (3,15”in)
Toroidal current transformers, 110mm (4,33”in)
Toroidal current transformers, 60mm (2,36”in)
Earth leakage relay with 1 operatin threshold, flush-mount. External CT, 110VAC/DC-240VAC-415VAC
Earth leakage relay with 1 operatin threshold, modular, 35mm DIN (IEC/EN60715) rail mounting. External CT, 24-48VAC/DC
Toroidal current transformers, 35mm (1,38”in)
Earth leakage relay with 1 operatin threshold, modular, 35mm DIN (IEC/EN60715) rail mounting. Ø28mm incorporated CT. Configurable fail safe fail safe, 110VAC/DC-240VAC-415VAC
Earth leakage relay with 2 operatin thresholds, flush-mount. External CT. Fault current measurement. Digital display. Fail safe. Flag indicator, 110VAC/DC-240VAC-415VAC
Earth leakage relay with 2 operatin thresholds, flush-mount. External CT. Fail safe, 110VAC/DC-240VAC-415VAC
Toroidal current transformers, 210mm (8,27”in)
Earth leakage relay with 1 operatin threshold, modular, 35mm DIN (IEC/EN60715) rail mounting. External CT. Fixed tripping set point and time, 110VAC/DC-240VAC-415VAC
Earth leakage relay with 2 operatin thresholds, flush-mount. External CT. Fail safe. Flag indicator, 110VAC/DC-240VAC-415VAC
10kAt çarpanı, sadece R1D, RM, R2D, R3D ve R4D türleri için uygun