LPXC02SM

Contact element Ø22mm Platinum series, 2NC. Auto-monitor contact elements for non-illuminated latch mushroom-head pushbuttons. Screw termination
  • Type of product: Contact elements
  • Type of terminals: Screw
  • Complete with mounting adapter: No
  • Type of accessories: Contact element
  • Accessories for: LPC…; LPS…; LPF…
Order code LPXC02SM
Weight [g] 40
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 050X060X030
Volume [cm³] 90
Bar code [EAN13] 8013975209202
HS Code 85365080