BF400T4E230

Four-pole contactor, IEC operating current Ith (AC1) = 600A, AC/DC coil, 100...250VAC/DC
  • Type of product: Contactors
  • Number of poles: 4
  • Type of coil: AC/DC coil
  • Rated coil voltage [V]: 100…250
  • IEC operating current Ith (AC1) [A]: 600
  • IEC operating current and power Ie (AC3) 400V [A/Kw]: 400A /200Kw
  • UL/CSA horsepower ratings 480V [HP]: 350
  • Type of mounting: Screw
Order code BF400T4E230
Weight [g] 6135
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 276X235X245
Volume [cm³] 15890
Bar code [EAN13] 8013975312742
HS Code 85365080