HR802CD012

Industrial power relay with ATEX certificate, 12VDC, 30A (3A NC), 2 C/O contacts
  • Type of product: Miniature relays
  • Type of contacts: 2 C/O
  • Relay control voltage: 12VDC
  • IEC Conventional free air thermal current Ith [A]: 30 NO (3A NC)
Order code HR802CD012
Weight [g] 88.6
Qty. per package 1
Multiple qty. of packs per order 1
Package dimensions [mm] 070X40X030
Volume [cm³] 84
Bar code [EAN13] 8013975319031
HS Code 85364900