HR602CD012
- Type of product: Industrial relays
- Type of contacts: 2 C/O
- Relay control voltage: 12VDC
- IEC Conventional free air thermal current Ith [A]: 7
- LED state indicator: Yes
- Mechanical actuator: Yes
Order code | HR602CD012 |
---|---|
Weight [g] | 39.4 |
Qty. per package | 10 |
Multiple qty. of packs per order | 10 |
Package dimensions [mm] | 140X103X035 |
Volume [cm³] | 54.47 |
Bar code [EAN13] | 8013975233573 |
HS Code | 85364900 |